Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Miter RA SMA Female (Jack) to SMA Female (Jack) Adapter, Passivated Stainless Steel Body, 1.25 VSWR, 27 GHz

SKU: SM5260
DISCONTINUED PRODUCT
Replaced By: FMAD1044
Product Documents
0110
SM5260
Datasheet
SM5260
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max27 GHz
Adapter Body StyleMiter Right Angle
Connector Mount Method 1None
Connector Mount Method 2None
Description

Miter RA SMA Female (Jack) to SMA Female (Jack) Adapter, Passivated Stainless Steel Body, 1.25 VSWR, 27 GHz

SMA adapter SM5260 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

SMA to SMA adapter is constructed with female gender on side 1 and female on side 2. SM5260 SMA female to SMA female coaxial adapter from Fairview is a miter right angle body style. This miter right angle SMA.

Fairview female SMA to female SMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our miter right angle SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.