Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA SMB Plug to SMA Female Cable RG-174 Coax

SKU: SCB13862
Cable length
DISCONTINUED PRODUCT
Replaced By: FMC1326174
Key Specifications
Key Specifications.
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174
RF Cable TypeRG-174
RF Cable Impedance50
Description

RA SMB Plug to SMA Female Cable RG-174 Coax

RF cable assembly part number SCB13862 RA SMB plug to SMA female cable RG-174 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RA SMB plug to SMA female cable RG-174 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMB cable connection on one end and a SMA cable connection on the other end. Our SMB cable assembly has a plug gender on end one and female on end two. SMB cable SCB13862 is built in a plug to female coaxial assembly design and will ship quickly after the purchase.

Fairview SMB plug to SMA female cable assembly SCB13862 is built with RG174 coax and it is a flexible design. Our SMB cable assembly is manufactured with right angle 50 Ohm SMB to 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMB right angle plug to SMA female cable can be found on its specifications datasheet PDF above. Keep in mind that SCB13862 can also be used as a SMA female to SMB plug cable because the assembly operates in both directions.

SMB right angle plug to SMA female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMB to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMB cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.