Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) Termination (Load) 200 Watts High Power to 3 GHz, Heatsink Body, 1.25 VSWR, 10 KWatts Peak Power

SKU: ST3N-200
Pricing
QUANTITYPRICE
1-4$840.00
5-9$806.40
10-24$772.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
ST3N-200
Datasheet
ST3N-200
3D CAD Model (.step)
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector SeriesN
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency3 GHz
Impedance50 Ohm
Maximum VSWR1.25:1
Maximum Power200 Watt
Description

N Male (Plug) Termination (Load) 200 Watts High Power to 3 GHz, Heatsink Body, 1.25 VSWR, 10 KWatts Peak Power

RF load / termination (also known as a dummy load) part number ST3N-200 from Fairview Microwave is just part of a wide selection of coaxial terminator products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically made ready for quick shipment. Our coaxial radio requency load termination is manufactured in a RF load design with N connector. This N RF load is a male gender and has no chain.

N male RF load from Fairview Microwave is 50 Ohm impedance and is rated for a maximum frequency of 3 GHz . Dummy load / RF termination part number ST3N-200 has a maximum input power of 200 Watts and a maximum VSWR of 1.25:1. Additional male N RF load specs for this component can be found on its radio frequency termination load PDF specifications datasheet above.

Fairview Microwave is where to buy a RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. RF / microwave and millimeter wave load components for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and also ship same day from our warehouse.