- 2.4 mm DC to 50 GHz VNA Calibration Kits
![]() |
|
2.4mm SOL VNA Calibration Kit up to 50 GHz, Including Short Circuit, Open Circuit, and Load | |
Click to open:
|
|
![]() |
|
2.4mm SOLT VNA Calibration Kit up to 50 GHz, Including Short Circuit, Open Circuit, Load, and Thru | |
Click to open:
|
|
Fairview Microwave’s 2.4 mm, DC to 50 GHz Vector Network Analyzer (VNA) calibration kit is used to calibrate VNA and associated test setups, to allow Vector Error Correction to compensate for systematic errors inherent in the measurement of the Device Under Test (DUT) allowing for accurate characterization of its performance.
SOL – Short Open Load Kit contains:
SOLT – Short Open Load Thru Kit contains:
• Female Termination, 1.15 Max VSWR, DC to 50 GHz
• Male Termination, 1.15 Max VSWR, DC to 50 GHz
• Female Short, ±2.0º Deviation from Nominal, DC to 50 GHz
• Male Short, ±2.0º Deviation from Nominal, DC to 50 GHz
• Female Open, ±2.0º Deviation from Nominal, DC to 50 GHz
• Male Open, ±2.0º Deviation from Nominal, DC to 50 GHz
• Torque Wrench Open, 8 in-lbs Torque Setting
• End Wrench Open, 1/4”x5/16” Dimensions
• End Wrench Open, 7/16”x1/2” Dimensions
• All SOL- Short Open Load Kit components (See list above.)
• Adapter Thru Female, 1.15 Max. VSWR, DC to 50 GHz
• Adapter Thru Female to Male, 1.15 Max. VSWR, DC to 50 GHz
• Adapter Thru Male, 1.15 Max. VSWR, DC to 50 GHz
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689