1-800-715-4396
Fairview Microwave

5G RF Components
In-Stock and Shipped Same Day

5G RF Adapters

  • Types: female, female bulkhead and flange mount, female right-angle, male, male right-angle, male snap-on, male quick disconnect (QD)
  • Connector series: 4.3-10, 7/16 DIN, 4.1/9.5 Mini DIN, MMBX, QMA, Type-N, TNC, SMA, SMP, 3.5 mm, 2.92 mm, 2.4 mm, 1.85 mm, Mini SMP
  • Variety of options for frequency, power, PIM, durability, environment, and size
  • Low VSWR and PIM level

Reliable, high-performance RF adapters for your 5G project are in-stock at Fairview Microwave and available to ship same day.

All Available for Same-Day Shipping!

Click on a product below to learn more

5G RF Adapters from Fairview Microwave

Fairview Microwave offers a wide selection of high-quality RF adapters for 5G applications designed to operate in sub-6 GHz and millimeter-wave frequency bands. Many options are available to meet your exact requirements for gender, body style, power and PIM level. 4.3-10, 7/16 DIN, 4.1/9.5 Mini DIN, MMBX, QMA, Type-N, TNC, SMA, SMP, 3.5 mm, 2.92 mm, 2.4 mm, 1.85 mm, and Mini SMP connector series are available. Fairview’s 5G RF adapters are in-stock and ready for same-day shipment.

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689