1-800-715-4396
Fairview Microwave

5G RF Components
In-Stock and Shipped Same Day

5G RF Terminations

  • Rated up to 2 W
  • Max. operating frequency of 6 GHz, 18 GHz, or 40 GHz
  • VSWR as low as 1.15:1
  • Rugged stainless steel construction
  • Connector series: SMA, Mini SMP, N-Type, 4.3-10, or 2.92 mm

High-performance RF terminations with rugged designs are in-stock at Fairview Microwave
and ready to ship today for your 5G application needs.

5G RF Terminations

All Available for Same-Day Shipping!

Click on a product below to learn more

  6 GHz 2 W RF Termination with N Connector
6 GHz 2 W RF Termination with N Connector

Click to open:
STN0610

 
  6 GHz 1 W RF Termination with SMA Connector
6 GHz 1 W RF Termination with SMA Connector

Click to open:
ST1822

 
  6 GHz 2 W RF Termination with 4.3-10 Connector
6 GHz 2 W RF Termination with 4.3-10 Connector

Click to open:
FMTR1047

 
  40 GHz 0.5 W RF Load with 2.92 mm Connector
40 GHz 0.5 W RF Load with 2.92 mm Connector

Click to open:
ST4010

 
  40 GHz 0.25 W RF Load with Mini SMP Connector
40 GHz 0.25 W RF Load with Mini SMP Connector

Click to open:
ST4086

 
  40 GHz 1 W RF Load with 2.92 mm Connector
40 GHz 1 W RF Load with 2.92 mm Connector

Click to open:
ST4015

 

5G RF Name from Fairview Microwave

Fairview Microwave’s terminations for 5G applications are rated for up to 2 watts and max. frequencies of 6 GHz, 18 GHz, or 40 GHz, depending on the model. These RF loads offer durable stainless steel construction with SMA, Mini SMP, N-Type, 4.3-10, and 2.92 mm, Type-N, 4.3-10, or 2.92 mm connectors. Fairview’s 5G RF terminations are in-stock and ready for same-day shipment!

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689