![]() |
|
7mm SOL VNA Calibration Kit up to 18 GHz, Including Short Circuit, Open Circuit, and Load | |
Click to open: |
|
Fairview Microwave's 7 mm, DC to 18 GHz Vector Network Analyzer (VNA) calibration kit is used to calibrate VNA and associated test setups, to allow Vector Error Correction to compensate for systematic errors inherent in the measurement of the Device Under Test (DUT) allowing for accurate characterization of its performance.
SOL – Short Open Load Kit contains:
• 7 mm Termination, 1.06 Max. VSWR, DC to 18 GHz
• 7 mm Short, ±0.3º Deviation from Nominal, DC to 18 GHz
• 7 mm Short, ±0.3º Deviation from Nominal, DC to 18 GHz
• Torque Wrench, 14 in-lb Torque Setting
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689