- 7/16 DIN DC to 7.5 GHz VNA Calibration Kits
![]() |
|
7/16 DIN SOL VNA Calibration Kit up to 7.5 GHz, Including Short Circuit, Open Circuit, and Load | |
Click to open:
|
|
![]() |
|
7/16 DIN SOLT VNA Calibration Kit up to 7.5 GHz, Including Short Circuit, Open Circuit, Load, and Thru | |
Click to open:
|
|
Fairview Microwave's 7/16 DIN, DC to 7.5 GHz Vector Network Analyzer (VNA) calibration kit is used to calibrate VNA and associated test setups, to allow Vector Error Correction to compensate for systematic errors inherent in the measurement of the Device Under Test (DUT) allowing for accurate characterization of its performance.
SOL – Short Open Load Kit contains:
SOLT – Short Open Load Thru Kit contains:
• Female Termination, 1.03 Max. VSWR, DC to 7.5 GHz
• Male Termination, 1.03 Max. VSWR, DC to 7.5 GHz
• Female Short, ±0.85º Deviation from Nominal, DC to 7.5 GHz
• Male Short, ±0.85º Deviation from Nominal, DC to 7.5 GHz
• Female Open, ±1.25º Deviation from Nominal, DC to 7.5 GHz
• Male Open, ±1.25º Deviation from Nominal, DC to 7.5 GHz
• Torque Wrench Open, 20 in-lbs Torque Setting
• End Wrench Open, 9/16”x9/16” Dimensions
• All SOL – Short Open Load Kit Components (See list above.)
• Adapter Thru Female, 1.03 Max. VSWR, DC to 7.5 GHz
• Adapter Thru Female to Male, 1.03 Max. VSWR, DC to 7.5 GHz
• Adapter Thru Male, 1.03 Max. VSWR, DC to 7.5 GHz
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689