1-800-715-4396
Fairview Microwave

BNC DC to 10 GHz VNA Calibration Kits

BNC DC to 10 GHz VNA Calibration Kits
  • BNC connector, DC to 10 GHz
  • Cal kit definition files provided for Keysight, Rohde & Schwarz, and Anritsu VNAs
  • Compatible with all major VNAs
  • Protective wooden case for safe storage
  • Ideal for calibrating VNAs for R&D, aerospace & defense, and test environments
  BNC SOL VNA Calibration Kit up to 10 GHz, Including Short Circuit, Open Circuit, and Load
BNC SOL VNA Calibration Kit up to 10 GHz, Including Short Circuit, Open Circuit, and Load

Click to open:
FMCK1024

 

BNC DC to 10 GHz VNA Calibration Kits from Fairview Microwave

Fairview Microwave's BNC, DC to 10 GHz Vector Network Analyzer (VNA) calibration kit is used to calibrate VNA and associated test setups, to allow Vector Error Correction to compensate for systematic errors inherent in the measurement of the Device Under Test (DUT) allowing for accurate characterization of its performance.

SOL – Short Open Load Kit contains:

• Female Termination, 1.2 Max. VSWR, DC to 10 GHz

• Male Termination, 1.2 Max. VSWR, DC to 10 GHz

• Female Short, ±5.0º Deviation from Nominal, DC to 10 GHz

• Male Short, ±5.0º Deviation from Nominal, DC to 10 GHz

• Female Open, ±5.0º Deviation from Nominal, DC to 10 GHz

• Male Open, ±5.0º Deviation from Nominal, DC to 10 GHz

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689