Broad Selection of
All available for same-day shipping!
Click on a product below for more details.
Model No.
Frequency Band
(GHz)
Gain
(dB)
Gain
Variation
+/-(dB)
P1dB
(dBm)
NF
(dB)
IP3
(dBm)
DC Power
(Volts/mA)
Mechanical Dimensions
L(in) X W(in) X H(in)
Connector Type
ECCN
Pr ice
Qty 1
![]() |
![]() |
SLNA-010-30-10-SMA |
0.010 - 1 |
30 |
0.7 |
17 |
1 |
12/110 |
1.5 x 0.85 x 0.375 |
SMA |
EAR99 |
$379.85 |
Typical Performance Data for Model SLNA-010-30-10-SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
|||
![]() |
||||
![]() |
||||
1 dB NF Low Noise Amplifier Operating From 10 MHz to 1,000 MHz with 30 dB Gain, 17 dBm P1dB and SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
![]() |
SLNA-010-40-08-SMA |
0.010 - 1 |
40 |
1.25 |
18 |
0.8 |
12/110 |
1.5 x 0.85 x 0.375 |
SMA |
EAR99 |
$401.47 |
Typical Performance Data for Model SLNA-010-40-08-SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
|||
![]() |
||||
![]() |
||||
40 dB Gain 0.8 dB NF Low Noise High Gain Amplifier Operating From 10 MHz to 1,000 MHz with 18 dBm P1dB and SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
![]() |
SLNA-010-50-10-SMA |
0.010 - 1 |
50 |
1.25 |
18 |
1 |
28 |
12/130 |
1.5 x 0.85 x 0.375 |
SMA |
EAR99 |
$422.47 |
Typical Performance Data for Model SLNA-010-50-10-SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
|||
![]() |
||||
![]() |
||||
50 dB Gain 1 dB NF Low Noise High Gain Amplifier Operating From 10 MHz to 1,000 MHz with 18 dBm P1dB and SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
![]() |
SLNA-001-25-10-SMA |
0.05 - 1 |
22 |
19 |
0.5 |
35 |
12/90 |
1.38 x 1.2 x 0.5 |
SMA |
EAR99 |
$362.00 |
Typical Performance Data for Model SLNA-001-25-10-SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
|||
![]() |
||||
![]() |
||||
Low Noise Amplifier Operating From 50 MHz to 1,000 MHz with and SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
![]() |
SLNA-030-15-25-SMA |
0.5 - 3 |
14.5 |
0.4 |
20 |
2 |
35 |
12/90 |
1.38 x 1.18 x 0.50 |
SMA |
EAR99 |
$332.00 |
Typical Performance Data for Model SLNA-030-15-25-SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
|||
![]() |
||||
![]() |
||||
Low Noise Amplifier Operating From 500 MHz to 3 GHz with 14.5 dB Gain, 20 dBm P1dB and SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
![]() |
SLNA-030-30-30-SMA |
0.5 - 3 |
29 |
1 |
20 |
2.6 |
35 |
12/190 |
1.38 x 1.18 x 0.50 |
SMA |
EAR99 |
$440.00 |
Typical Performance Data for Model SLNA-030-30-30-SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
|||
![]() |
||||
![]() |
||||
Low Noise Amplifier Operating From 500 MHz to 3 GHz with 29 dB Gain, 20 dBm P1dB and SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
![]() |
SLNA-030-32-30-SMA |
9 kHz - 3 |
32 |
1.25 |
16 |
2.5 |
12/110 |
1.5 x 0.85 x 0.375 |
SMA |
EAR99 |
$381.40 |
Typical Performance Data for Model SLNA-030-32-30-SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
|||
![]() |
||||
![]() |
||||
2.5 dB NF Low Noise Amplifier Operating From 0.009 MHz to 3 GHz with 32 dB Gain, 16 dBm P1dB and SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
![]() |
SLNA-030-25-16-SMA |
0.02 - 3 |
25 |
0.75 |
13 |
1.6 |
23 |
12/75 |
1.20 x 0.85 x 0.38 |
SMA |
EAR99 |
$492.88 |
Typical Performance Data for Model SLNA-030-25-16-SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
|||
![]() |
||||
![]() |
||||
1.6 dB NF Low Noise Amplifier Operating From 20 MHz to 3 GHz with 25 dB Gain, 13 dBm P1dB and SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
![]() |
SLIA-010-18-39-SMA |
0.05 - 1.0 |
15 |
0.7 |
23 |
1.5 |
37 |
12/85 |
1.38 x 1.18 x 0.50 |
SMA |
EAR99 |
$250.00 |
Typical Performance Data for Model SLIA-010-18-39-SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
|||
![]() |
||||
![]() |
||||
IP3 0 dBm Linear Amplifier Linear Low Noise with 1.5 dB NF Operating From 50 MHz to 1,000 MHz, 23 dBm P1dB and SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
![]() |
SGB-030-14-090-SMA |
0.01 - 3.0 |
14.5 |
9.7 |
4 |
12 |
15/40 |
1.38 x 1.18 x 0.50 |
SMA |
EAR99 |
$103.90 |
Typical Performance Data for Model SGB-030-14-090-SMA | ||||
![]() |
![]() |
|||
![]() |
![]() |
|||
![]() |
||||
15 dB Gain Block Amplifier Operating From 10 MHz to 3 GHz with 11 dBm P1dB and SMA | ||||
![]() |
![]() |
|||
![]() |
Fairview’s cost effective coaxial packaged low noise RF amplifiers for the availability market boast outstanding performance that covers wide octave RF frequency bands from 9 KHz to 3 GHz and can be used across multiple markets for a wide variety of applications including electronic warfare, military communications, SATCOM, instrumentation, receivers, fiber optic communication systems, satellite radio, transportation systems, wireless base stations, patient monitoring systems, radio astronomy, and university R&D labs.
These new coaxial amplifiers from Fairview are all priced less than $500.00 USD for 1 unit, and provide system designers and engineers a convenient and cost-effective source of off-the-shelf and immediately available RF amplifier solutions. These amplifiers exhibit exceptional noise figure levels as low as 0.5 dB and high IP3 linearity up to +37 dBm. The 50 ohm hybrid circuits require no external matching components and are enclosed in rugged metal packages with SMA connectors making them environmentally sealed from harsh elements. Designs perform across the full operational temperature range of -40°C to +85°C.
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689