1-800-715-4396
Fairview Microwave

FMSW2026 1.85mm PIN Diode Switch SPDT From 100 MHz to 67 GHz Rated at +27 dBm

Features

  • SPDT Absorptive Switch
  • 0.1 GHz to 67 GHz
  • Insertion Loss 10.5 dB max
  • Isolation 40 dB min
  • Power Input +27 dBm CW max

Applications

  • Test & Measurement
  • Military Communication
  • Commercial Communication

 

 

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689