- High-Reliability Voltage-Controlled Oscillators in Hermetically Sealed SMT Packages
Click on a product below for more details.
Model No.
Tuning
Voltage
(Vdc)
Frequency
(GHz)
Phase Noise
10 KHz
(Typ)
Output Power Typ
(dBm)
2nd Harmonics dBc (Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Supply
Voltage
(Vdc)
Pacakge Size
(L" x W" x H")
Product Image
FMVC13000 | 0.5 to 20 |
.01 to .20 |
-120 |
+10 |
-11 |
0.02 |
0.05 |
15.0 |
0.5" x 0.5" x 0.215" |
||
FMVC13001 | 0.5 to 12 |
.018 to .030 |
-120 |
+12 |
-13 |
0.03 |
0.07 |
12.0 |
0.5" x 0.5" x 0.215” |
||
FMVC13002 | 0.5 to 15 |
.025 to .050 |
-120 |
+11.5 |
-12 |
0.05 |
0.03 |
15.0 |
0.5" x 0.5" x 0.215” |
||
FMVC13003 | 0.5 to 15 |
.030 to .060 |
-116 |
+11 |
-14 |
0.05 |
0.05 |
15.0 |
0.5" x 0.5" x 0.215” |
||
FMVC13004 | 0.5 to 20 |
.040 to .080 |
-117 |
+12 |
-14 |
0.05 |
0.05 |
15.0 |
0.5" x 0.5" x 0.215” |
||
FMVC13005 | 0.5 to 20 |
.040 to .100 |
-113 |
+11 |
-20 |
0.2 |
0.1 |
15.0 |
0.5" x 0.5" x 0.215” |
||
FMVC13006 | 0.5 to 20 |
.050 to .100 |
-114 |
+12 |
-12 |
0.05 |
0.1 |
15.0 |
0.5" x 0.5" x 0.215” |
||
FMVC13007 | 0.5 to 18.5 |
.060 to .120 |
-110 |
+11 |
-12 |
0.2 |
0.1 |
15.0 |
0.5" x 0.5" x 0.215” |
||
FMVC13008 | 0.5 to 18 |
.075 to .150 |
-110 |
+11 |
-20 |
0.2 |
0.4 |
15.0 |
0.5" x 0.5" x 0.215” |
||
FMVC13009 | 0.5 to 18 |
.100 to .200 |
-113 |
+11 |
-12 |
0.2 |
0.1 |
15.0 |
0.5" x 0.5" x 0.215” |
||
FMVC13010 | 0 to 20 |
.150 to .300 |
-108 |
+11 |
-14 |
1 |
2 |
15.0 |
0.5" x 0.5" x 0.215” |
||
FMVC13011 | 0.5 to 20 |
.200 to .400 |
-106 |
+11 |
-14 |
0.4 |
0.2 |
15.0 |
0.5" x 0.5" x 0.215” |
||
FMVC13012 | 0.5 to 9 |
.400 to .800 |
-96 |
+8 |
-14 |
3 |
1.3 |
5.0 |
0.5" x 0.5" x 0.215” |
||
FMVC13013 | 0.5 to 20 |
1.200 to 1.800 |
-88 |
+12 |
-12 |
1 |
3 |
15.0 |
0.5" x 0.5" x 0.215” |
||
FMVC13014 | 1 to 10 |
3.000 to 3.500 |
-81 |
+10 |
-16 |
2.5 |
12 |
11.0 |
0.5" x 0.5" x 0.215” |
||
FMVC13015 | 0.5 to 7.5 |
3.700 to 4.350 |
-83 |
+4 |
-25 |
6 |
15 |
8.0 |
0.5" x 0.5" x 0.215” |
||
High-Reliability Voltage-Controlled Oscillators in Hermetically Sealed SMT Packages
Fairview Microwave’s voltage-controlled oscillators (VCOs) offer tuning voltages ranging from 0.5 volts to 20 volts, output power from +4dBm to +12dBm and supply voltage of 5Vdc to 15Vdc. Designs incorporate 50 Ohm internal matching for simple integration onto a circuit board, 2nd harmonics as low as -25dBc and phase noise performance as low as -120 dBc/Hz at 10 KHz offset.
These voltage-controlled oscillators come in a 0.5 inch hermetically sealed surface mount package that is designed to meet MIL-STD-883 and MIL-STD-202 environmental test conditions for shock, vibration and temperature cycle. All models are RoHS and REACH and classified as EAR99.
Model No.
Tuning
Voltage
(Vdc)
Frequency
(GHz)
Phase Noise
10 KHz
(Typ)
Output Power Typ
(dBm)
2nd Harmonics dBc (Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Supply
Voltage
(Vdc)
Pacakge Size
(L" x W" x H")
Product Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689