1-800-715-4396
Fairview Microwave

Low PIM 4.3-10 Connectors & Adapters

Low PIM 4.3-10 Connectors & Adapters

Features

  • Low-PIM performance of -166 dBc
  • Operating Frequency up to 6 GHz
  • Excellent VSWR as low as 1.08:1
  • IP 67 (Mated)
  • Tri-Metal Finish for Corrosion Resistance

Applications

  • Wireless Base Stations
  • Small Cells
  • Custom Cable Assemblies
  • Antenna Feeder Cables
  • Mobile Communications
  • Distributed Antenna Systems (DAS)

 Low PIM 4.3-10 Connectors and Adapters from Fairview Microwave

Fairview Microwave’s 4.3-10 connectors and 4.3-10 adapters feature low coupling torque and low-PIM performance of 166 dBc typical. These 4.3-10 connectors and 4.3-10 adapters are made with silver-plated center contacts and a corrosion-resistant tri-metal finish on the body and outer conductors. They have an IEC 61169-54 compliant interface and boast 30 percent reduction in footprint when compared to 7/16 DIN connectors and adapters. An IP67 rating ensures that, when mated, they are protected from dust and temporary moisture under immersion.

Fairview’s 4.3-10 connectors and 4.3-10 adapters support a maximum operating frequency of 6 GHz and VSWR as low as 1.08:1. Common applications include custom cable assemblies, feeder cables, mobile communications systems, base stations, distributed antenna systems (DAS) and small cells.

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689