1-800-715-4396
Fairview Microwave

Low PIM Mini-DIN 4.1/9.5 Adapters for Wireless Applications

Released by Fairview Microwave

4.1/9.5 Mini-DIN to 7/16 PIM Adapters

4.1/9.5 Mini-DIN Female to 7/16 Female, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

4.1/9.5 Mini-DIN Female to 7/16 Female, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

Click to open:
SM8210
4.1/9.5 Mini-DIN Male to 7/16 Male, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

4.1/9.5 Mini-DIN Male to 7/16 Male, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

Click to open:
SM8212
4.1/9.5 Mini-DIN Female to 7/16 Male, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

4.1/9.5 Mini-DIN Female to 7/16 Male, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

Click to open:
SM8214
4.1/9.5 Mini-DIN Male to 7/16 Female, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

4.1/9.5 Mini-DIN Male to 7/16 Female, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

Click to open:
SM8216

4.1/9.5 Mini-DIN to Type-N Adapters

4.1/9.5 Mini-DIN Female to N Male, VSWR 1.25:1 @ 6 GHz

4.1/9.5 Mini-DIN Female to N Male, VSWR 1.25:1 @ 6 GHz

Click to open:
SM8203
4.1/9.5 Mini-DIN Male to N Female, VSWR 1.25:1 @ 6 GHz

4.1/9.5 Mini-DIN Male to N Female, VSWR 1.25:1 @ 6 GHz

Click to open:
SM8205
4.1/9.5 Mini-DIN Female to N Female, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

4.1/9.5 Mini-DIN Female to N Female, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

Click to open:
SM8220
4.1/9.5 Mini-DIN Male to N Male, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

4.1/9.5 Mini-DIN Male to N Male, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

Click to open:
SM8222
4.1/9.5 Mini-DIN Female to N Male, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

4.1/9.5 Mini-DIN Female to N Male, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

Click to open:
SM8224
4.1/9.5 Mini-DIN Male to N Female, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

4.1/9.5 Mini-DIN Male to N Female, PIM <160 dBc VSWR 1.25:1 @ 6 GHz

Click to open:
SM8226

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689