- Low PIM RF Components from Fairview Microwave
All available for same-day shipping!
Low PIM RF Cable Assemblies
Operating from DC to 6 GHz, Fairview’s low PIM cable assemblies are designed for applications such as black boxes, test equipment racks and cabinets, distributed antenna systems (DAS), and lab testing, tower top jumpers, antenna feed lines and 2 way land mobile radio installations.
Low PIM RF Adapters
Fairview offers dozens of low PIM adapters with operation up to 7.5 GHz. Ideal for portable PIM testing, cellular/PCS, DAS, OEM in-rack RF routing, in-building systems and land mobile radio applications.
Low PIM Terminations (RF Loads)
Fairview’s medium and high power RF loads are available in 50 Watt and 100 Watt versions up to 2.7 GHz. Passive intermodulation as low as -168 dBc.
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689