Click on a product below for more details.
Model No.
Output
Frequency
(MHz)
External
Reference
(MHz)
Pout
(dBm)
(typ)
2nd
Harmonic
Output (dBc)
Spurious
Ouptut
(dBc)
Phase Noise @
1 KHz offset
(dBc/Hz)
Phase Noise @
10 KHz offset
(dBc/Hz)
Voltage
Supply
(Vdc)
Package
Style
Product
Image
FMXP5004 | 500 |
10 |
+7 |
-25 |
-70 |
-95 |
-105 |
+5 |
SMT |
||
FMXC7000 | 500 |
10 |
+7 |
-25 |
-70 |
-100 |
-110 |
+12 |
SMA |
||
FMXP5009 | 500 |
100 |
+7 |
-25 |
-70 |
-105 |
-110 |
+5 |
SMT |
||
FMXC7005 | 500 |
100 |
+7 |
-25 |
-70 |
-105 |
-110 |
+12 |
SMA Connectorized |
||
FMXP5005 | 1000 |
10 |
+7 |
-25 |
-70 |
-90 |
-100 |
+5 |
SMT |
||
FMXC7001 | 1000 |
10 |
+7 |
-25 |
-70 |
-95 |
-105 |
+12 |
SMA Connectorized |
||
FMXP5010 | 1000 |
100 |
+7 |
-25 |
-70 |
-105 |
-110 |
+5 |
SMT |
||
FMXC7006 | 1000 |
100 |
+7 |
-25 |
-70 |
-105 |
-110 |
+12 |
SMA Connectorized |
||
FMXP5006 | 2000 |
10 |
+7 |
-25 |
-70 |
-90 |
-100 |
+5 |
SMT |
||
FMXC7002 | 2000 |
10 |
+7 |
-25 |
-70 |
-90 |
-100 |
+12 |
SMA Connectorized |
||
FMXP5011 | 2000 |
100 |
+7 |
-25 |
-70 |
-105 |
-110 |
+5 |
SMT |
||
FMXC7007 | 2000 |
100 |
+7 |
-25 |
-70 |
-105 |
-110 |
+12 |
SMA Connectorized |
||
FMXP5007 | 4000 |
10 |
+7 |
-25 |
-70 |
-88 |
-98 |
+5 |
SMT |
||
FMXC7003 | 4000 |
10 |
+7 |
-25 |
-70 |
-95 |
-120 |
+12 |
SMA Connectorized |
||
FMXP5012 | 4000 |
100 |
+7 |
-25 |
-70 |
-105 |
-110 |
+5 |
SMT |
||
FMXC7008 | 4000 |
100 |
+7 |
-25 |
-70 |
-105 |
-110 |
+12 |
SMA Connectorized |
||
FMXP5008 | 6000 |
10 |
+7 |
-25 |
-70 |
-80 |
-90 |
+5 |
SMT |
||
FMXC7004 | 6000 |
10 |
+7 |
-25 |
-70 |
-80 |
-95 |
+12 |
SMA Connectorized |
||
FMXP5013 | 6000 |
100 |
+7 |
-25 |
-70 |
-90 |
-90 |
+5 |
SMT |
||
FMXC7009 | 6000 |
100 |
+7 |
-25 |
-70 |
-90 |
-90 |
+12 |
SMA Connectorized |
||
Phase Locked Oscillators (PLO) with External References from Fairview Microwave
Fairview Microwave’s phase locked oscillators are available with popular fixed output frequencies of 500, 1000, 2000, 4000 and 6000 MHz. Designs require an external frequency reference of either 10 MHz or 100 MHz and feature a TTL lock detect output to signal an out-of-lock condition. Typical performance for these PLOs includes excellent phase noise of -105 dBc/Hz at 10 KHz offset, a buffered output power level of +7 dBm and low second harmonic and spurious suppression levels of -25 dBc and -70 dBc respectively.
These phase locked oscillators are RoHS compliant and available in either compact surface mount or SMA connectorized packages. Surface mount packages feature gold over nickel mounting surfaces with downloadable Gerber file software for the mounting footprint. SMA connectorized packages are nickel-plated with DC bias and signal pins and an integrated mounting baseplate.
All PLO models operate over the full temperature range of -30°C to +70°C and require a single positive DC voltage supply. These phase locked oscillators are built to be rugged and withstand stringent MIL-STD-202 environmental test conditions for shock and vibration.
Model No.
Output
Frequency
(MHz)
External
Reference
(MHz)
Pout
(dBm)
(typ)
2nd
Harmonic
Output (dBc)
Spurious
Ouptut
(dBc)
Phase Noise @
1 KHz offset
(dBc/Hz)
Phase Noise @
10 KHz offset
(dBc/Hz)
Voltage
Supply
(Vdc)
Package
Style
Product
Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689