1-800-715-4396
Fairview Microwave

Plenum Rated Low Density Low PIM 4.3/10 DIN Cable Assemblies

Plenum Rated Low Density Low PIM 4.3/10 DIN Cable Assemblies
  • Over 20 Standard Configurations in stock
  • Low PIM < -160 dBc
  • Low Loss with Excellent VSWR
  • PIM Test Results Marked on Each Cable
  • UL910 Plenum Rated Cable
  • Extremely Flexible and Lightweight
  • Custom Cable Assemblies Shipped Same Day
  Low PIM 4.3-10 Male to 7/16 DIN Male Plenum Cable SPP-250-LLPL Coax and RoHS
Low PIM 4.3-10 Male to 7/16 DIN Male Plenum Cable SPP-250-LLPL Coax and RoHS

Click to open:
FMCA1310

 
  Low PIM N Male to 4.3-10 Male Plenum Cable SPP-250-LLPL Coax and RoHS
Low PIM N Male to 4.3-10 Male Plenum Cable SPP-250-LLPL Coax and RoHS

Click to open:
FMCA1316

 
  Low PIM 4.3-10 Male to 4.3-10 Male Plenum Cable SPP-250-LLPL Coax and RoHS
Low PIM 4.3-10 Male to 4.3-10 Male Plenum Cable SPP-250-LLPL Coax and RoHS

Click to open:
FMCA1317

 
  Low PIM RA 4.3-10 Male to RA 4.3-10 Male Plenum Cable SPP-250-LLPL Coax and RoHS
Low PIM RA 4.3-10 Male to RA 4.3-10 Male Plenum Cable SPP-250-LLPL Coax and RoHS

Click to open:
FMCA1321

 
  Low PIM RA 4.3-10 Male to 4.3-10 Male Plenum Cable SPP-250-LLPL Coax and RoHS
Low PIM RA 4.3-10 Male to 4.3-10 Male Plenum Cable SPP-250-LLPL Coax and RoHS

Click to open:
FMCA1322

 
  Low PIM 4.3-10 Male to 4.3-10 Female Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM 4.3-10 Male to 4.3-10 Female Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1763

 
  Low PIM 4.1/9.5 Mini DIN Male to 4.3-10 Female Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM 4.1/9.5 Mini DIN Male to 4.3-10 Female Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1764

 
  Low PIM 4.3-10 Female to 7/16 DIN Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM 4.3-10 Female to 7/16 DIN Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1766

 
  Low PIM 4.3-10 Female to N Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM 4.3-10 Female to N Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1767

 
  Low PIM 4.3-10 Female to QMA Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM 4.3-10 Female to QMA Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1768

 
  Low PIM 4.3-10 Female to SMA Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM 4.3-10 Female to SMA Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1769

 
  Low PIM 4.1/9.5 Mini DIN Female to 4.3-10 Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM 4.1/9.5 Mini DIN Female to 4.3-10 Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1770

 
  Low PIM RA 4.1/9.5 Mini DIN Male to 4.3-10 Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM RA 4.1/9.5 Mini DIN Male to 4.3-10 Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1776

 
  Low PIM 4.3-10 Male to 7/16 DIN Female Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM 4.3-10 Male to 7/16 DIN Female Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1783

 
  Low PIM 4.3-10 Male to QMA Female Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM 4.3-10 Male to QMA Female Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1789

 
  Low PIM 4.3-10 Male to QMA Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM 4.3-10 Male to QMA Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1795

 
  Low PIM 4.3-10 Male to RA QMA Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM 4.3-10 Male to RA QMA Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1801

 
  Low PIM 4.3-10 Male to SMA Female Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM 4.3-10 Male to SMA Female Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1808

 
  Low PIM 4.3-10 Male to SMA Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM 4.3-10 Male to SMA Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1814

 
  Low PIM 4.3-10 Male to RA SMA Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder
Low PIM 4.3-10 Male to RA SMA Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

Click to open:
FMCA1819

 

Plenum Rated Low Density Low PIM 4.3/10 Cable Assemblies from Fairview Microwave

Fairview Microwave’s Low-PIM 4.3/10 DIN cables feature a maximum PIM level of -160 dBc and are made with UL910 plenum-rated SPP-250-LLPL cable. 4.3-10 connector options include Male, Female, and Male Right Angle versions. In-series and between series connector combinations are available and 17 different standard configurations are available for same day shipping.

The PIM levels of these 4.3/10 DIN cables have been fully tested with the results of those tests marked on each cable. These 4.3/10 DIN Low-PIM cables boast a maximum operating frequency of 6 GHz and a maximum VSWR of 1.25:1 up to 2 GHz and 1.35:1 up to 6 GHz. Pasternack’s Low-PIM cables are lightweight, flexible and have an operating temperature range of -55°C to +125°C.

Typical applications for these 4.3/10 DIN Low-PIM cables assemblies include multi-carrier communication systems, indoor wireless systems, distributed antenna systems (DAS) and PIM testing applications.

These Low-PIM cables are offered in custom lengths and connector combinations with same day shipping!

 

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689