- Rugged Portable Phase Stable RF Analyzer Cables
7 GHz Portable Phase Stable RF Analyzer Cables
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to 7/16 DIN Male Cable FM-FT430 Coax in 60 and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to 7/16 DIN Male Cable FM-FT430 Coax in 144 and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to 7/16 DIN Female Cable FM-FT430 Coax in 60 Inch and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to 7/16 DIN Female Cable FM-FT430 Coax in 144 Inch and RoHS | |
Click to open:
|
|
9 GHz Portable Phase Stable RF Analyzer Cables
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to N Male Cable FM-FT430 Coax in 60 and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to N Male Cable FM-FT430 Coax in 144 and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to RA N Male Cable FM-FT430 Coax in 60 and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to RA N Male Cable FM-FT430 Coax in 144 and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to N Female Cable FM-FT430 Coax in 60 and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to N Female Cable FM-FT430 Coax in 144 and RoHS | |
Click to open:
|
|
18 GHz Portable Phase Stable RF Analyzer Cables
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to N Male Cable FM-FT430 Coax in 39.37 and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to RA N Male Cable FM-FT430 Coax in 39.37 and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to N Female Cable FM-FT430 Coax in 39.37 and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to SMA Male Cable FM-FT430 Coax in 60 and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to SMA Female Cable FM-FT430 Coax in 60 and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to TNC Male Cable FM-FT430 Coax in 60 and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable N Male to TNC Female Cable FM-FT430 Coax in 60 and RoHS | |
Click to open:
|
|
27 GHz Portable Phase Stable RF Analyzer Cables
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable 3.5mm Male to 3.5mm Female Cable FM-FT430 Coax in 39.37 and RoHS | |
Click to open:
|
|
![]() |
|
Rugged Portable Phase Stable RF Analyzer Cable 3.5mm Female to 3.5mm Female Cable FM-FT430 Coax in 39.37 and RoHS | |
Click to open:
|
|
Fairview Microwave’s line of phase stable RF analyzer cables consists of 19 models designed to deliver optimal amplitude and phase stability with flexure. These portable test cables feature VSWR as low as 1.2:1 and a maximum operating frequency of 27 GHz, depending on the model. These rugged RF test cables feature crush resistance of 1,200 psi and an operating temperature range of -55°C to +105°C.
Fairview’s analyzer test cables are built with silver-plated copper cable conductors, stainless steel-body connectors, a UV-resistant jacket and a rugged, multi-layer armor providing crush and torque resistance. These test cables for handheld RF analyzers are offered with 7/16, N, SMA, TNC or 3.5mm connector options and each serialized assembly ships with test data. These rugged cables can be used as direct replacement cables for FieldFox®, Site Master, CellAdvisor® and Sitehawk® handheld analyzers.
Typical applications for these rugged, portable analyzer cables include field testing, tower measurements, base station analyzers, handheld network analyzers, portable spectrum analyzers, distance-to-fault measurements and site maintenance.
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689