1-800-715-4396
Fairview Microwave

Type-N 18 GHz VNA Calibration Kits

Type-N 18 GHz VNA Calibration Kits
  • Type-N connector, DC to 18 GHz
  • SOL or SOLT
  • Cal kit definition files provided for Keysight, Rohde & Schwarz, and Anritsu VNAs
  • Compatible with all major VNAs
  • Protective wooden case for safe storage
  • Torque wrench and tools included
  • Ideal for calibrating VNAs for R&D, aerospace & defense, and test environments
  N Type SOL VNA Calibration Kit up to 18 GHz, Including Short Circuit, Open Circuit, and Load
N Type SOL VNA Calibration Kit up to 18 GHz, Including Short Circuit, Open Circuit, and Load

Click to open:
FMCK1025

 
  N Type SOLT VNA Calibration Kit up to 18 GHz, Including Short Circuit, Open Circuit, Load, and Thru
N Type SOLT VNA Calibration Kit up to 18 GHz, Including Short Circuit, Open Circuit, Load, and Thru

Click to open:
FMCK1026

 

Type-N 18 GHz VNA Calibration Kits from Fairview Microwave

Fairview Microwave’s Type-N, DC to 18 GHz Vector Network Analyzer (VNA) calibration kit is used to calibrate VNA and associated test setups, to allow Vector Error Correction to compensate for systematic errors inherent in the measurement of the Device Under Test (DUT) allowing for accurate characterization of its performance.

SOL – Short Open Load Kit contains:

SOLT – Short Open Load Thru Kit contains:

• Female Termination, 1.06 Max. VSWR, DC to 18 GHz

• Male Termination, 1.06 Max. VSWR, DC to 18 GHz

• Female Short, ±2.0º Deviation from Nominal, DC to 18 GHz

• Male Short, ±2.0º Deviation from Nominal, DC to 18 GHz

• Female Open, ±2.0º Deviation from Nominal, DC to 18 GHz

• Male Open, ±2.0º Deviation from Nominal, DC to 18 GHz

• Torque Wrench Open, 14 in-lbs Torque Setting

• End Wrench Open, 9/16”x9/16” Dimensions

• All SOL – Short Open Load Kit Components (See list above.)

• Adapter Thru Female, 1.09 Max. VSWR, DC to 18 GHz

• Adapter Thru Female to Male, 1.09 Max. VSWR, DC to 18 GHz

• Adapter Thru Male, 1.09 Max. VSWR, DC to 18 GHz

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689