Click on a product below for more details.
Model No.
Frequency
Band
(GHz)
Attenuation
Range
(dB)
Maximum Insertion
Loss (dB)
Maximum
VSWR
CW Power
Rating
(dBm)
Switching
Speed
(µsec)
Voltage
Control
Range (volts)
DC Power
Supply
(Volts)
Connectors
(RF / Control)
Additional
Views
Image
* Field Replaceable Connectors
SAA-0406-040-SMA | 0.4 to 6 |
0 to 40 |
4 |
2.0:1 |
+23 |
10 |
0 to +10 |
+ 12 | SMA Female / 15 Pin D-SUB Female |
|
|||
SAA-0204-060-SMA | 2 to 4 |
0 to 60 |
2 |
2.0:1 |
+20 |
0.5 |
0 to +6 |
+ 12 | SMA Female*/ 15 Pin Micro-D Female |
|
|||
SAA-0408-060-SMA | 4 to 8 |
0 to 60 |
2.5 |
2.0:1 |
+20 |
0.5 |
0 to +6 |
+ 12 | SMA Female*/ 15 Pin Micro-D Female |
|
|||
SAA-0812-060-SMA | 6 to 12 |
0 to 60 |
2.8 |
2.0:1 |
+20 |
0.5 |
0 to +6 |
+ 12 | SMA Female*/ 15 Pin Micro-D Female |
|
|||
SAA-0818-060-SMA | 8 to 18 |
0 to 60 |
3.7 |
2.0:1 |
+20 |
0.5 |
0 to +6 |
+ 12 | SMA Female*/ 15 Pin Micro-D Female |
|
|||
SAAM-0518-060-SMA | 0.5 to 18 |
0 to 60 |
3.5 |
2.2:1 |
+20 |
3 |
0 to +6 |
+ 12 | SMA Female*/ RFI Pins |
|
|||
Fairview Microwave’s voltage variable attenuators (VVAs) offer up to 60 dB of attenuation across a broad range of frequencies from 400 MHz to 18 GHz. These voltage variable attenuators are frequently used in applications such as electronic warfare, instrumentation, point-to-point and point-to-multipoint radios, fiber optic and broadband telecom, microwave radio and VSAT, military radios, radar, ECM, SATCOM and sensors, and R&D.
This product line is comprised of six models that support frequencies from 400 MHz to 18 GHz while providing low insertion loss and a wide dynamic range. These modules display exceptional VSWR over all attenuation levels and CW input power is rated up to +23 dBm. Each unit features a rugged coaxial package design to meet MIL-STD-202 environmental conditions.
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689