Click on a product below for more details
Model No.
Frequency
Band
Voltage
Sensitivity
(mv/mW Min)
Max Input Power
(dBm)
Output
Waveguide
Type
Flange
Connector
Type
Connector
Gender
ECCN
W Band |
-600 |
20 |
Negative |
WR-10 |
UG-387/U-Mod |
SMA |
Female |
3A001.b.7 |
|||
Zero Biased Waveguide Detector With WR-10 to SMA Female and Negative Video Out Operating From 75 GHz to 100 GHz W Band, UG-387/U |
Typical Performance Data for Model FMMT3000 | ||||
Zero Biased Waveguide Detector With WR-10 to SMA Female and Negative Video Out Operating From 75 GHz to 100 GHz W Band, UG-387/U | ||||
E Band |
-900 |
20 |
Negative |
WR-12 |
UG-387/U |
SMA |
Female |
3A001.b.7 |
|||
Zero Biased Waveguide Detector With WR-12 to SMA Female and Negative Video Out Operating From 60 GHz to 90 GHz E Band, UG-387/U |
Typical Performance Data for Model FMMT3001 | ||||
Zero Biased Waveguide Detector With WR-12 to SMA Female and Negative Video Out Operating From 60 GHz to 90 GHz E Band, UG-387/U | ||||
V Band |
-1000 |
20 |
Negative |
WR-15 |
UG385/U |
SMA |
Female |
3A001.b.7 |
|||
Zero Biased Waveguide Detector With WR-15 to SMA Female and Negative Video Out Operating From 50 GHz to 75 GHz V Band, UG-385/U |
Typical Performance Data for Model FMMT3002 | ||||
Zero Biased Waveguide Detector With WR-15 to SMA Female and Negative Video Out Operating From 50 GHz to 75 GHz V Band, UG-385/U | ||||
U Band |
-1000 |
20 |
Negative |
WR-19 |
UG383/U |
SMA |
Female |
3A001.b.7 |
|||
Zero Biased Waveguide Detector With WR-19 to SMA Female and Negative Video Out Operating From 40 GHz to 60 GHz U Band, UG-383/U |
Typical Performance Data for Model FMMT3003 | ||||
Zero Biased Waveguide Detector With WR-19 to SMA Female and Negative Video Out Operating From 40 GHz to 60 GHz U Band, UG-383/U | ||||
Q Band |
-1800 |
20 |
Negative |
WR-22 |
UG-383/U |
SMA |
Female |
3A001.b.7 |
|||
Zero Biased Waveguide Detector With WR-22 to SMA Female and Negative Video Out Operating From 33 GHz to 50 GHz Q Band, UG-383/U |
Typical Performance Data for Model FMMT3004 | ||||
Zero Biased Waveguide Detector With WR-22 to SMA Female and Negative Video Out Operating From 33 GHz to 50 GHz Q Band, UG-383/U | ||||
Ka Band |
-3000 |
20 |
Negative |
WR-28 |
UG-599/U |
SMA |
Female |
3A001.b.7 |
|||
Zero Biased Waveguide Detector With WR-28 to SMA Female and Negative Video Out Operating From 26.5 GHz to 40 GHz Ka Band, UG-599/U |
Typical Performance Data for Model FMMT3005 | ||||
Zero Biased Waveguide Detector With WR-28 to SMA Female and Negative Video Out Operating From 26.5 GHz to 40 GHz Ka Band, UG-599/U | ||||
Waveguide Detectors
Our waveguide detectors cover a broad frequency range of 26.5 GHz to 110 GHz and are available with waveguide sizes ranging from WR-28 to WR-10. The video output ports utilize SMA female connectors. These high performance zero-biased waveguide detectors exhibit excellent performance in Ka, Q, U, V, E and W frequency bands. These types of waveguide detectors are commonly used in various aerospace, defense and commercial wireless applications used in instrumentation, power detection, power monitoring, direct detection receivers, high frequency communications, radar, SATCOM, point-to-point radio, telecom, data links and R&D. The detector circuits use high performance GaAs Schottky Barrier Beam lead diodes with extremely low junction capacitance. These waveguide detector designs perform with minimal sensitivity variation resulting in a flat frequency response across the entire waveguide band. All of the waveguide detectors are in-stock and ready to ship.
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689