- Waveguide Electromechanical Switches up to 40 GHz from Fairview Microwave
Click on a product below for more details.
Model No.
Frequency
(GHz)
Insertion
Loss
Typ (dB)
Isolation,
Typ (dB)
Max Input
CW Power
(Watts)
Max Input
Peak Power**
(KWatts)
Switching
Speed Typ
(ms)
Waveguide
/ Size
Control
Voltage
(Volts)
DC
Current
(mA)
Product
Image
FMWGS6000 | 26.5-40 |
0.12 |
90 |
550 |
13.3 |
61 |
WR-28 |
28 |
160 |
||
FMWGS6001 | 26.5-40 |
0.12 |
90 |
550 |
13.3 |
61 |
WR-28 |
28 |
160 |
||
FMWGS6002 | 26.5-40 |
0.12 |
90 |
550 |
13.3 |
61 |
WR-28 |
12 |
345 |
||
FMWGS6003 | 26.5-40 |
0.12 |
90 |
550 |
13.3 |
61 |
WR-28 |
12 |
345 |
||
FMWGS6004 | 18-26.5 |
0.13 |
90 |
800 |
25.3 |
54 |
WR-42 |
28 |
190 |
||
FMWGS6005 | 18-26.5 |
0.13 |
90 |
800 |
25.3 |
54 |
WR-42 |
28 |
190 |
||
FMWGS6006 | 18-26.5 |
0.13 |
90 |
800 |
25.3 |
54 |
WR-42 |
12 |
390 |
||
FMWGS6007 | 18-26.5 |
0.13 |
90 |
800 |
25.3 |
54 |
WR-42 |
12 |
390 |
||
FMWGS6008 | 12.4-18 |
0.08 |
105 |
2000 |
70 |
67 |
WR-62 |
28 |
160 |
||
FMWGS6009 | 12.4-18 |
0.08 |
105 |
2000 |
70 |
67 |
WR-62 |
28 |
160 |
||
FMWGS6010 | 12.4-18 |
0.08 |
105 |
2000 |
70 |
67 |
WR-62 |
12 |
345 |
||
FMWGS6011 | 12.4-18 |
0.08 |
105 |
2000 |
70 |
67 |
WR-62 |
12 |
345 |
||
FMWGS6012 | 43023 |
0.04 |
100 |
3500 |
100 |
72 |
WR-75 |
28 |
180 |
||
FMWGS6013 | 43023 |
0.04 |
100 |
3500 |
100 |
72 |
WR-75 |
28 |
180 |
||
FMWGS6014 | 43023 |
0.04 |
100 |
3500 |
100 |
72 |
WR-75 |
12 |
350 |
||
FMWGS6015 | 43023 |
0.04 |
100 |
3500 |
100 |
72 |
WR-75 |
12 |
350 |
||
FMWGS6016 | 8.2-12.4 |
0.05 |
105 |
5000 |
123 |
60 |
WR-90 |
28 |
200 |
||
FMWGS6017 | 8.2-12.4 |
0.05 |
105 |
5000 |
123 |
60 |
WR-90 |
28 |
200 |
||
FMWGS6018 | 8.2-12.4 |
0.05 |
105 |
5000 |
123 |
60 |
WR-90 |
12 |
295 |
||
FMWGS6019 | 8.2-12.4 |
0.05 |
105 |
5000 |
123 |
60 |
WR-90 |
12 |
295 |
||
FMWGS6020 | 7.05-10 |
0.02 |
85 |
7000 |
202 |
76 |
WR-112 |
28 |
180 |
||
FMWGS6021 | 7.05-10 |
0.02 |
85 |
7000 |
202 |
76 |
WR-112 |
28 |
180 |
||
FMWGS6022 | 7.05-10 |
0.02 |
85 |
7000 |
202 |
76 |
WR-112 |
12 |
380 |
||
FMWGS6023 | 7.05-10 |
0.02 |
85 |
7000 |
202 |
76 |
WR-112 |
12 |
380 |
||
FMWGS6024 | 5.85-8.2 |
0.012 |
105 |
12000 |
320 |
56 |
WR-137 |
28 |
180 |
||
FMWGS6025 | 5.85-8.2 |
0.012 |
105 |
12000 |
320 |
56 |
WR-137 |
28 |
180 |
||
FMWGS6026 | 5.85-8.2 |
0.012 |
105 |
12000 |
320 |
56 |
WR-137 |
12 |
350 |
||
FMWGS6027 | 5.85-8.2 |
0.012 |
105 |
12000 |
320 |
56 |
WR-137 |
12 |
350 |
||
*REMOVABLE SHORTING PLATE FOR DPDT CONFIGURATION
**UNPRESSURIZED, 10% DUTY CYCLE
Waveguide Electromechanical Switches up to 40 GHz from Fairview Microwave
Fairview Microwave’s waveguide electromechanical relay switches are configured for single-pole double-throw (SPDT) operation with latching actuators, self-cut-off, TTL logic, and position indicators with manual override. A shorting plate can be removed for optional double-pole double-throw (DPDT) operation.
All switches incorporate a patented motor drive with arc suppression and include an environmentally sealed, quick-connect DC control connector and mate. These relay switches boast a compact package design with integrated waveguide ports with grooved flanges and O-rings for pressurized operation (up to 30 PSIG). They are available in a broad selection of waveguide sizes that include WR137, WR112, WR90, WR75, WR62, WR42 and WR28.
These waveguide electromechanical relay switches deliver desirable performance that includes high isolation levels up to 105 dB, and extremely low insertion loss down to 0.01 dB. Models are specified with operating voltages of either +12 or +28 VDC and feature power handling capability of up to 12 kW CW and 320 kW peak (unpressurized, 10% duty cycle) in a break before make condition. These rugged designs operate in temperatures ranging from -40°C to +85°C, are rated for 250K lifecycles minimum, and packages are fully weatherized for exposure up to 100% humidity.
Model No.
Frequency
(MHz)
Insertion
Loss
Typ (dB)
Isolation,
Typ (dB)
Max Input
CW Power
(Watts)
Max Input
Peak Power**
(KWatts)
Switching
Speed Typ
(ms)
Waveguide
/ Size
Control
Voltage
(Volts)
DC
Current
(mA)
Product
Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689