To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)

Waveguide-to-Coax Adapters with European-Style Flanges

Waveguide-to-Coax Adapters with European-Style Flanges
  • Frequency ranges from 1.72GHz to 40 GHz in 15 waveguide bands
  • Waveguide sizes from WR-28 to WR-430
  • European IEC standard flanges: UDR, PDR and UBR
  • Coaxial designs: SMA, 2.92mm, N-Type and 2.4mm connectors
  • Constructed with precision machining in brass or aluminum
  • Available in right-angle and end-launch configurations
Model No. Waveguide Size/
Flange Type
Connector
Configuration
Min Freq
(GHz)
Max Freq
(GHz)
Max Input
Power (W)
VSWR
(Max)
Material/
Body Geometry
Product Image
FMWCA1079

WR-430
UDR22

N Female

1.72

2.61

100

1.25:1

Aluminum
Right Angle

  • zoom iconWR-430

FMWCA1079

FMWCA1080

WR-430
UDR22

SMA Female

1.72

2.61

50

1.25:1

Aluminum
Right Angle

  • zoom iconWR-430

FMWCA1080

FMWCA1081

WR-284
UDR32

N Female

2.6

3.95

100

1.25:1

Aluminum
Right Angle

  • zoom iconWR-284

WR-284

FMWCA1082

WR-284
UDR32

SMA Female

2.6

3.95

50

1.25:1

Aluminum
Right Angle

  • zoom iconWR-284

WR-284

FMWCA1083

WR-187
UDR48

N Female

3.94

5.99

100

1.25:1

Aluminum
Right Angle

  • zoom iconWR-187

WR-187

FMWCA1084

WR-187
UDR48

N Female

3.94

5.99

100

1.25:1

Aluminum
Right Angle

  • zoom iconWR-187

WR-187

FMWCA1085

WR-159
UDR58

SMA Female

5.38

8.17

100

1.25:1

Aluminum
Right Angle

  • zoom iconWR-159

WR-159

FMWCA1086

WR-137
UDR70

N Female

5.38

8.17

100

1.25:1

Aluminum
Right Angle

  • zoom iconWR-137

WR-137

FMWCA1087

WR-137
PDR70

N Female

5.38

8.17

100

1.25:1

Aluminum
Right Angle

  • zoom iconWR-137

WR-137

FMWCA1088

WR-137
UDR70

SMA Female

5.38

8.17

100

1.25:1

Aluminum
Right Angle

  • zoom iconWR-137

WR-137

FMWCA1089

WR-112
UBR84

N Female

6.57

9.99

100

1.25:1

Aluminum
Right Angle

  • zoom iconWR-112

WR-112

FMWCA1090

WR-112
UBR84

SMA Female

6.57

9.99

100

1.25:1

Aluminum
Right Angle

  • zoom iconWR-112

WR-112

FMWCA1092

WR-90
UBR100

N Female

8.2

12.4

100

1.25:1

Brass
Right Angle

  • zoom iconWR-90

WR-90

FMWCA1093

WR-90
UBR100

SMA Female

8.2

12.4

100

1.25:1

Brass
Right Angle

  • zoom iconWR-90

WR-90

FMWCA1095

WR-75
UBR120

N Female

9.84

15

100

1.25:1

Brass
Right Angle

  • zoom iconWR-75

WR-75

FMWCA1096

WR-75
UBR120

SMA Female

9.84

15

100

1.25:1

Brass
Right Angle

  • zoom iconWR-75

WR-75

FMWCA1097

WR-62
UBR140

N Female

11.9

18

100

1.25:1

Brass
Right Angle

  • zoom iconWR-62

WR-62

FMWCA1098

WR-62
UBR140

SMA Female

11.9

18

100

1.25:1

Brass
Right Angle

  • zoom iconWR-62

WR-62

FMWCA1099

WR-51
UBR180

SMA Female

14.5

22

50

1.25:1

Brass
Right Angle

  • zoom iconWR-51

WR-51

FMWCA1100

WR-42
UBR220

SMA Female

17.6

26.7

30

1.25:1

Brass
Right Angle

  • zoom iconWR-42

WR-42

FMWCA1101

WR-42
UBR220

2.92mm
Female

17.6

26.7

20

1.25:1

Brass
Right Angle

  • zoom iconWR-42

WR-42

FMWCA1102

WR-34
UBR260

2.92mm
Female

21.7

33

20

1.35:1

Brass
Right Angle

  • zoom iconWR-34

WR-34

FMWCA1103

WR-28
UBR320

2.92mm
Female

26.5

40

20

1.25:1

Brass
Right Angle

  • zoom iconWR-28

WR-28

FMWCA1104

WR-28
UBR320

2.92mm
Female

26.5

40

20

1.25:1

Aluminum
Right Angle

  • zoom iconWR-28

WR-28

FMWCA1105

WR-187
UDR48

N Female

3.94

5.99

100

1.25:1

Aluminum
End Launch

  • zoom iconWR-187

WR-187

FMWCA1106

WR-112
UBR84

SMA Female

6.57

9.99

50

1.25:1

Aluminum
End Launch

  • zoom iconWR-112

WR-112

FMWCA1107

WR-90
UBR100

SMA Female

8.2

12.4

50

1.25:1

Brass
End Launch

  • zoom iconWR-90

WR-90

FMWCA1108

WR-62
UBR140

SMA Female

11.9

18

50

1.25:1

Brass
End Launch

  • zoom iconWR-62

WR-62

FMWCA1109

WR-28
UBR320

2.92mm
Female

26.5

40

20

1.3:1

Brass
End Launch

  • zoom iconWR-28

WR-28

FMWCA1110

WR-22
UG383/U

2.4mm
Female

33

50

10

1.6:1

Brass
End Launch

  • zoom iconWR-22

WR-22

FMWCA1076

WR-187
UDR48

SMA Female

3.94

5.99

50

1.25:1

Aluminum
Right Angle

  • zoom iconWR-187

WR-187

FMWCA1077

WR-340
UDR26

N Female

2.17

3.3

100

1.25:1

Aluminum
Right Angle

  • zoom iconWR-340

WR-340

Waveguide-to-Coax Adapters with European-Style Flanges from Fairview Microwave

Fairview Microwave's waveguide-to-coax adapters with European-style flanges provide coupling between waveguide and coaxial systems, transforming waveguide transmission lines into 50-ohm coaxial lines. These waveguide adapters range from WR-430 to WR-22 waveguide sizes and provide bi-directional power transmission capability. The offering includes European IEC Standard flanges for UBR (square cover), UDR, and PDR types. N-type, SMA, 2.92mm, and 2.4mm connector options are available, including right angle and end launch coaxial connector choices.  These waveguide-to-coax adapters are well suited to satellite communications, radar, wireless communications, test instrumentation, and lab environments, among other applications.

European-style waveguide-to-coax adapters from Fairview Microwave are in-stock and available for same-day shipping!

Click here to view our entire line of RF products.