1-800-715-4396
Fairview Microwave

WR-62 12.4 GHz to 18 GHz Standard Gain Horn Waveguide Antennas

WR-62 12.4 GHz to 18 GHz Standard Gain Horn Waveguide Antennas
  • 12.4 GHz to 18 GHz Operating Bandwidth
  • Ku Band Operation
  • WR62 Sized Waveguide
  • UG-1665/U Square Flange
  • 10 db, 15 db, 20 db options
  • TAA compliant
  • Aluminum construction
  WR-62 Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz, 15 dBi Nominal Gain, Type N Female Input Connector, ProLine
WR-62 Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz, 15 dBi Nominal Gain, Type N Female Input Connector, ProLine

Click to open:
FM9854B/NF-15

 
  WR-62 Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz, 20 dBi Nominal Gain, Type N Female Input Connector, ProLine
WR-62 Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz, 20 dBi Nominal Gain, Type N Female Input Connector, ProLine

Click to open:
FM9854B/NF-20

 
  WR-62 Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz, 15 dBi Nominal Gain, SMA Female Input Connector, ProLine
WR-62 Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz, 15 dBi Nominal Gain, SMA Female Input Connector, ProLine

Click to open:
FM9854B/SF-15

 
  WR-62 Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz, 20 dBi Nominal Gain, SMA Female Input Connector, ProLine
WR-62 Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz, 20 dBi Nominal Gain, SMA Female Input Connector, ProLine

Click to open:
FM9854B/SF-20

 
  WR-62 Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz, 15 dBi Nominal Gain, square Flange, ProLine
WR-62 Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz, 15 dBi Nominal Gain, square Flange, ProLine

Click to open:
FM9854B-15

 
  WR-62 Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz, 20 dBi Nominal Gain, square Flange, ProLine
WR-62 Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz, 20 dBi Nominal Gain, square Flange, ProLine

Click to open:
FM9854B-20

 

WR-62 12.4 GHz to 18 GHz Standard Gain Horn Waveguide Antennas

Standard gain horn waveguide antennas from Fairview Microwave, also referred to as microwave horn antennas or waveguide horn antennas, are broadband passive devices shaped like a pyramidal horn design to direct a beam of radio waves. Standard gain horn antennas are also used as calibration devices that measure the gain of other antennas.

 

Fairview Microwave WR-62 waveguide horn antennas have frequency capabilities ranging from 12.4 GHz to 18 GHz. Our standard gain horn antenna products come in 10 dBi, 15 dBi and 20 dBi models. Fairview's standard gain horn antennas are also available with either a Type N or SMA waveguide to coax adapter, known as a connectorized horn antenna. All our RF and microwave gain horn antennas are RoHS and REACH compliant.

 

Fairview Microwave offers the broadest and deepest inventory of RF and microwave components available. WR-62 waveguide horn antennas are in stock and available for same day shipment!

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689