Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RG142 Flexible Coax Cable FEP Jacket M17/60

SKU: M17/60-RG142-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$16.79
25-49$15.95
50-99$15.11
100-249$14.44
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 12
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Generic NameRG142
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Jacket Diameter0.195 in
Jacket MaterialFEP
No. of Shields2
Frequency, Max8 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1 in
Coax TypeCoax
Description

RG142 Flexible Coax Cable FEP Jacket M17/60

RG142 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave M17/60-RG142-BULK coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This flexible 50 Ohm coax cable RG142 is constructed with a 0.195 inch diameter and FEP jacket.

RG142 M17/60-RG142-BULK flexible 50 Ohm coax cable with FEP jacket is rated for a 8 GHz maximum operating frequency. This 50 Ohm 0.195 inch diameter and flexible coax cable is built with a shield count of 2.

Fairview Microwave RG142 coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. RG142 coax cable specs for this wire properties can be found on its RF coax cable RG-142 datasheet PDF specifications above.

RG142 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This RG-142 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.