RG174 coax cable, sometimes written as RG-174 or RG 174, ships from the Fairview Microwave ISO registered facility same-business-day as ordered to local, domestic or international locations. Fairview Microwave has been considered a RF/microwave and millimeter wave leader in the industry through providing high-quality products like this RG174 coaxial cable in bulk. This wire product is in-stock on a continual basis to provide shipping same day and is manufactured with a flexible design and a 50 Ohm impedance. The 50 Ohm flexible cable is constructed with a 0.11 inch diameter and a PVC jacket material. Contact Fairview Microwave for technical expertise and knowledgeable customer service/sales support to provide the answers to your questions on RG-174 coax cable as well as our other RF/microwave and millimeter wave products.
Our RG174 coax with PVC jacket is rated for a 1 GHz maximum operating frequency. This RF cable at 0.11 inch diameter is single shielded. The flexible RF wire product is constructed with PE dielectric and provides a 80 degrees C maximum operating temperature. Velocity of propagation is 66%, attenuation is 32 dB at 1 GHz and there are 7 inner conductor strands. This 50 Ohm Fairview Microwave RG174 coax cable specifications, dimensions, CAD drawing(s) and other details are found in the datasheet PDF available for download on its product page.
We provide RG 174 cable in bulk coax as some of over one million RF/microwave and mmWave parts in-stock on a continual basis. In business since 1992, Fairview Microwave company has developed a reputation as an industry leading supplier of a large breadth and depth of quality continually in-stock inventory of RF/microwave and millimeter wave products. We should not only be your first source for 50 Ohm flexible RF coaxial cable like bulk RG174, but for all your radio frequency wire and components.