To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RG214 Flexible Coax Cable Black PVC Jacket

SKU: RG214-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$11.99
25-49$11.39
50-99$10.79
100-249$10.31
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 597
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Generic NameRG214
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.425 in
Jacket MaterialPVC
No. of Shields2
Frequency, Max11 GHz
Max Operating Temperature70 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands7
Minimum Bend Radius, One Time2.165 in
Minimum Bend Radius, Repeated3.228 in
Coax TypeCoax
Description

RG214 Flexible Coax Cable Black PVC Jacket

RG214 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave RG214-BULK coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This flexible 50 Ohm coax cable RG214 is constructed with a 0.425 inch diameter and PVC jacket.

RG214 RG214-BULK flexible 50 Ohm coax cable with PVC jacket is rated for a 11 GHz maximum operating frequency. This 50 Ohm 0.425 inch diameter and flexible coax cable is built with a shield count of 2.

Fairview Microwave RG214 coax is constructed with PE dielectric and a maximum operating temperature of 70 degrees C. RG214 coax cable specs for this wire properties can be found on its RF coax cable RG-214 datasheet PDF specifications above.

RG214 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This RG-214 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.