RG402 Type .141 Semi-Rigid Coax Cable with a Bare Copper Outer Conductor in Coiled Sections
SKU: FM-SR141CU-COIL
Key Specifications
Key Specifications. |
Generic Name | SR141CU |
Flex Type | Semi-Rigid |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
No. of Shields | 0 |
Attenuation at 1 Ghz. | 12 dB |
Power, Max at 1 Ghz. | 450 Watts |
Frequency, Max | 36 GHz |
Max Operating Temperature | 125 deg C |
Center Conductor Type | Solid |
Minimum Bend Radius, Repeated | 0.25 in |
Coax Type | Coax |
Description
RG402 Type .141 Semi-Rigid Coax Cable with a Bare Copper Outer Conductor in Coiled Sections
FM-SR141CU coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FM-SR141CU-COIL coax cable is manufactured in a semi-rigid design and has a 50 Ohm impedance.
SR141CU FM-SR141CU-COIL semi-rigid 50 Ohm coax cable is rated for a 36 GHz maximum operating frequency. This 50 Ohm semi-rigid coax cable is built with a shield count of 0.
Fairview Microwave FM-SR141CU coax is constructed with PTFE dielectric and a maximum operating temperature of 125 degrees C. FM-SR141CU coax cable specs for this wire properties can be found on its RF coax cable FM-SR141CU datasheet PDF specifications above.
FM-SR141CU cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This FM-SR141CU coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.