Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RG59 75 Ohm Flexible Coax Cable Black PVC Jacket

SKU: RG59BU-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$2.83
25-49$2.69
50-99$2.55
100-249$2.43
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 1,630
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Generic NameRG59
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.24 in
Jacket MaterialPVC
No. of Shields1
Attenuation at 1 Ghz.11.5 dB
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1.181 in
Coax TypeCoax
Description

RG59 75 Ohm Flexible Coax Cable Black PVC Jacket

RG59B/U coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave RG59BU-BULK coax cable is manufactured in a flexible design and has a 75 Ohm impedance.This flexible 75 Ohm coax cable RG59 RG59B/U is constructed with a 0.24 inch diameter and PVC jacket.

RG59 RG59BU-BULK flexible 75 Ohm coax cable with PVC jacket is rated for a 1 GHz maximum operating frequency. This 75 Ohm 0.24 inch diameter and flexible coax cable is built with a shield count of 1.

Fairview Microwave RG59B/U coax is constructed with PE dielectric and a maximum operating temperature of 80 degrees C. RG59B/U coax cable specs for this wire properties can be found on its RF coax cable RG-59B/U datasheet PDF specifications above.

RG59B/U cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This RG-59B/U coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.