Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Ruggedized 3.5mm NMD Female (Jack) to SMA Female (Jack) Adapter, 1.3 VSWR

SKU: SM9261
Pricing
QUANTITYPRICE
1-9$487.99
10-24$468.47
25-99$448.95
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 12
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 13.5mm NMD
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max27 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Description

Ruggedized 3.5mm NMD Female (Jack) to SMA Female (Jack) Adapter, 1.3 VSWR

3.5mm NMD adapter SM9261 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 3.5mm NMD to SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 3.5mm NMD adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

3.5mm NMD to SMA adapter is constructed with female gender on side 1 and female on side 2. SM9261 3.5mm NMD female to SMA female coaxial adapter from Fairview is a straight body style. This straight 3.5mm NMD connector adapter is an in-line RF adapter design.

Fairview female 3.5mm NMD to female SMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 3.5mm NMD adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 3.5mm NMD and SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov