Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

900 MHz 8 dBi Flat Patch Antenna

SKU: FM51FP1005
Pricing
QUANTITYPRICE
1-24$103.99
25-49$98.79
50-99$93.59
100-249$89.43
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypePanel
Design TypeStandard
Direction TypeDirectional
Band TypeSingle
VSWR, Typical Input1.5:1
PolarizationVertical or Horizontal
Number of Ports1
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain8 dBi
Description

900 MHz 8 dBi Flat Patch Antenna

Only 8.5 inches square This high gain flat patch antenna provides 8 dBi gain with broad coverage. It is suitable for both indoor and outdoor wireless LAN and wireless video applications in the 900MHz ISM band, GSM, 900MHz cellular,RFID, and LPWAN/IoT/M2M applications. This antenna's construction features sealed internal elements and an aesthetic UV-stable, UL flame rated white plastic radome. Can be wall or mast mounted using U-bolts. Custom Connectors are available for this antenna.