To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Adjustable Phase Trimmer With an Adjustable Phase of 3.5 Deg. Per GHz From DC to 18 GHz

SKU: SMP08618
Pricing
QUANTITYPRICE
1-9$191.99
10-24$184.31
25-99$176.63
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Phase Adjustment3.5 Deg / Ghz
Connector In SeriesSMA
Connector In GenderMale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderMale
Connector Out Impedance50 Ohm
Maximum VSWR1.4:1
Maximum Power50 Watts
Description

SMA Adjustable Phase Trimmer With an Adjustable Phase of 3.5 Deg. Per GHz From DC to 18 GHz

RF variable phase trimmer is just one of a large number of coaxial radio frequency components specifically in-stock to be ready for quick shipment. Fairview Microwave RF variable phase trimmer is manufactured with SMA connectors and has a 3.5 degree phase adjustment. This SMA variable phase trimmer with variable phase of 3.5 degrees is rated for a minimum frequency of DC and a maximum frequency of 18 GHz.

Fairview Microwave variable phase trimmer with SMA connectors is constructed with a maximum input power of 50 Watts. RF variable phase trimmer design for part number SMP08618 is rated for a maximum VSWR of 1.4:1. The RF specs for this Fairview phase trimming component can be found on its radio frequency phase trimmer PDF specifications above.

Our SMA 3.5 degree variable phase trimmer is one radio frequency component of more than one million microwave / millimeter wave RF parts in-stock. Fairview Microwave is where to buy a variable phase trimmer for quick and easy service with worldwide shipping. Fairview also stocks a wide selection of other radio frequency phase trimmer products that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.