Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Attenuators 12 dB Fixed

SMA attenuators fixed (also known as SubMiniature version A attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave SMA attenuator fixed coaxial series supports a maximum attenuation level of 12 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm SMA attenuators category with 12dB (decibel) max. are manufactured with SMA connector out. This SMA to SMA fixed attenuator series includes male (plug) in and female (jack) out genders. 26 GHz maximum frequency SMA attenuator series at 12 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 12 dB SMA attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) SMA attenuator series at 12dB fixed are built to provide 2 Watt maximum input power. Our fixed 2 Watt SMA attenuators at 12 dB attenuation maximum have various body material and plating. Brass or passivated stainless steel is an example of the attenuator body material in this SMA coaxial category. The Fairview Microwave website product pages are where to find our 12 dB SMA attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

SMA attenuator SKUs at 2 Watt in 12 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.22:1, 1.3:1, 1.35:1 or 1.4:1. Our 2 Watt SMA attenuators with 1.22:1, 1.3:1, 1.35:1 or 1.4:1 VSWR at 12 dB have a product length of 0.86 or 1.22. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 12dB fixed SMA attenuators (SubMiniature version A). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our SMA attenuator 12 dB fixed coaxial products.