To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Bias Tee from 100 MHz to 6 GHz Rated to 500 mA and 50 Volts DC

SKU: SB6000A
Pricing
QUANTITYPRICE
1-9$535.00
10-24$513.60
25-99$492.20
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
RF Port Connector SeriesSMA
DC Port Connector SeriesSolder Pin
Minimum Frequency100 MHz
Maximum Frequency6 GHz
RF Port Maximum VSWR1.5:1
Maximum Voltage50 Volts
Maximum DC Current500 mA
Description

SMA Bias Tee from 100 MHz to 6 GHz Rated to 500 mA and 50 Volts DC

Bias Tee (sometimes called a bias T) SB6000A from Fairview is only one RF component of a large number of radio frequency products specifically stocked to be highly available for rapid shipment. Fairview Microwave bias tee has an SMA RF port that is female gender. Our SMA bias tee design is rated for a minimum frequency of 100 MHz and a maximum frquency of 6 GHz.

Fairview Microwave RF coaxial bias t / tee part number SB6000A has a Solder Pin DC port connector. This radio frequency wideband bias tee is manufactured to be rated for a max. DC voltage of 50 Volts and a max. current of 500 mA. Our high and low frequency bias tee with SMA connector is designed with a maximum VSWR of 1.5:1 and a RF to bias isolation minimum of 30 dB. Additional RF specs for this Fairview Microwave component can be found on the bias tee datasheet specifications PDF above.

Our coaxial broadband bias tee is just part of more than one million RF, microwave and millimeter wave components we carry in-stock. This bias tee with SMA RF port is ready to buy and be shipped worldwide. Fairview also stocks a selection of other radio frequency bias tees that ship same day from our warehouse along with rest of our RF, microwave and millimeter wave component products.