Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Reverse Polarity SMA Female (Jack) Connector For LMR-240 Cable, Crimp/Solder

SKU: FMCO1052
Pricing
QUANTITYPRICE
1-24$30.19
25-49$28.68
50-99$27.17
100-249$25.96
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 65
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCO1052
Datasheet
FMCO1052
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityReverse Polarity
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1LMR-240
Description

Reverse Polarity SMA Female (Jack) Connector For LMR-240 Cable, Crimp/Solder

FMCO1052 RP SMA female coaxial connector from Fairview Microwave has an interface type of LMR-240 and a 50 Ohm impedance. This reverse polarity SMA female connector uses shield attachment of crimp/solder attachment for the contact. Our reverse polarity female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Reverse polarity SMA female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave SMA coaxial connector has a brass body with gold plating. Our FMCO1052 RP-SMA connector uses beryllium copper contact and a gold plating material. This reverse polarity SMA female coaxial RF connector is RoHS compliant, you can find this reverse polarity SMA female coaxial connector datasheet specifications above.

Fairview Microwave RP female SMA connector purchases will ship the same day. Our SMA reverse polarity female LMR-240 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom RP-SMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.