Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Bulkhead Connector For RG316, RG174 Cable, Crimp/Solder

SKU: SC7079
DISCONTINUED PRODUCT
Replaced By: SC7078
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Description

SMA Female (Jack) Bulkhead Connector For RG316, RG174 Cable, Crimp/Solder

SC7079 SMA female bulkhead coaxial connector from Fairview Microwave has an interface type of RG316, RG174 and a 50 Ohm impedance. This SMA female bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMA coaxial connector has a stainless steel body with passivated plating. Our SC7079 SMA connector uses beryllium copper contact and a passivated plating material. This SMA female bulkhead coaxial RF connector is RoHS compliant, you can find this SMA female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female SMA bulkhead connector purchases will ship the same day. Our bulkhead SMA female RG316 / RG174 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.