Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Bulkhead Connector for RG405, RG405 Tinned, .086 SR Cable, Solder

SKU: FMCN1156
Pricing
QUANTITYPRICE
1-24$12.99
25-49$12.34
50-99$11.69
100-249$11.17
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 779
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1156
Datasheet
FMCN1156
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2RG405 Tinned
Interface Type 3.086 SR
Description

SMA Female (Jack) Bulkhead Connector for RG405, RG405 Tinned, .086 SR Cable, Solder

FMCN1156 SMA female bulkhead coaxial connector from Fairview Microwave has an interface type of RG405, RG405 Tinned, .086 SR and a 50 Ohm impedance. This SMA female bulkhead connector uses shield attachment of solder/solder attachment for the contact. Our female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of 1.5:1. This Fairview Microwave SMA coaxial connector has a brass body with gold plating. Our FMCN1156 SMA connector uses beryllium copper contact and a gold plating material. This SMA female bulkhead coaxial RF connector is RoHS compliant, you can find this SMA female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female SMA bulkhead connector purchases will ship the same day. Our bulkhead SMA female RG405 / RG405 Tinned / .086 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.