Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Connector None Terminal 4 Hole Flange (Panel) Dummy Panel Mount, Solder, Gold Plated Stainless Steel Body, Length 0.375 In

SKU: SC7615
Pricing
QUANTITYPRICE
1-24$23.99
25-49$22.79
50-99$21.59
100-249$20.63
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 331
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum FrequencyDC
Termination TypeTerminal
Interface Type 1None
Description

SMA Female (Jack) Connector None Terminal 4 Hole Flange (Panel) Dummy Panel Mount, Solder, Gold Plated Stainless Steel Body, Length 0.375 In

SC7615 SMA female 4 hole flange terminal connector from Fairview Microwave has an interface type of none and a 50 Ohm impedance. This SMA female 4 hole flange connector uses shield attachment of solder attachment for the contact. Our female SMA terminal connector provides a minimum frequency of DC and a maximum frequency of DC.

SMA female 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave SMA terminal connector has a stainless steel body with gold plating. Our SC7615 SMA connector uses beryllium copper contact and a gold plating material. This SMA female 4 hole flange terminal RF connector is RoHS and dummy panel mount compliant, you can find this SMA female 4 hole flange terminal dummy panel mount connector datasheet specifications above.

Fairview Microwave female SMA 4 hole flange connector purchases will ship the same day. Our 4 hole flange SMA female none connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.