Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female Connector Stub Terminal Solder Attachment 2 Hole Flange

SKU: SC3775
Pricing
QUANTITYPRICE
1-24$22.59
25-49$21.46
50-99$20.33
100-249$19.43
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2,830
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC3775
Datasheet
SC3775
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeTerminal
Interface Type 1Stub
Description

SMA Female Connector Stub Terminal Solder Attachment 2 Hole Flange

SC3775 SMA female 2 hole flange terminal connector from Fairview Microwave has an interface type of stub and a 50 Ohm impedance. This SMA female 2 hole flange connector uses shield attachment of solder attachment for the contact. Our female SMA terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA female 2 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. Our SC3775 SMA connector uses beryllium copper contact. This SMA female 2 hole flange terminal RF connector is RoHS compliant, you can find this SMA female 2 hole flange terminal connector datasheet specifications above.

Fairview Microwave female SMA 2 hole flange connector purchases will ship the same day. Our 2 hole flange SMA female stub connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.