To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Fixed Torque Wrench in Click Type 5/16 inch Bit that is Pre-set to 5 in-lbs

SKU: ST-SMA5
Pricing
QUANTITYPRICE
1-9$325.99
10-24$319.47
25-99$312.95
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 83
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
ST-SMA5
Datasheet
ST-SMA5
3D CAD Model (.step)
Key Specifications
Key Specifications.
Design TypeClick
Torque Setting5 in-lbs
Hex Size5/16
Hex Bit Series 1SMA
Description
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov