To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Isolator SMA Female With 17 dB Isolation From 1 GHz to 2 GHz Rated to 10 Watts

SKU: SFI1020
Pricing
QUANTITYPRICE
1-9$453.99
10-24$435.83
25-99$417.67
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 136
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SFI1020
Datasheet
SFI1020
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Minimum Frequency1 GHz
Maximum Frequency2 GHz
Impedance50 Ohm
Maximum Insertion Loss0.75 dB
Maximum Input Power10 Watts
Minimum Isolation17 dB
Description

Isolator SMA Female With 17 dB Isolation From 1 GHz to 2 GHz Rated to 10 Watts

RF isolator SFI1020 from Fairview is just part of a large number of radio frequency components specifically stocked to be highly available for rapid shipment. Fairview Microwave isolator is manufactured with SMA connectors that are female. This coaxial SMA isolator design is rated for a minimum frequency of 1 GHz and a maximum frequency of 2 GHz.

Fairview Microwave SMA female isolator part number SFI1020 has a minimum isolation of 17 dB and a maximum input power of 10 Watts. Inertion loss of this RF isolator is a maximum of 0.75 dB. Additional RF specs for this Fairview Microwave component can be found on its isolator datasheet specifications PDF above.

Our RF connectorized circulator is just part of more than one million RF, microwave and millimeter wave components we stock. This RF isolator with SMA connectors is ready to buy and be shipped worldwide. Fairview also stocks a wide selection of other radio frequency coaxial isolators that ship same-day from our warehouse along with rest of our RF, microwave and millimeter wave components.