Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA SMA Male (Plug) Connector for LMR-240 Cable, Crimp/Non-Solder Contact, Tri-Metal Plated Brass Body, Length 0.725 In

SKU: EZ-240-SM-RA-X
Pricing
Price: $14.59 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 128
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
EZ-240-SM-RA-X
Datasheet
EZ-240-SM-RA-X
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1LMR-240
Description

RA SMA Male (Plug) Connector for LMR-240 Cable, Crimp/Non-Solder Contact, Tri-Metal Plated Brass Body, Length 0.725 In

EZ-240-SM-RA-X RA SMA male coaxial connector from Fairview Microwave has an interface type of LMR-240 and a 50 Ohm impedance. This SMA male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male SMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle SMA male coaxial RF connector has a teflon dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMA coaxial connector has a brass body with tri-metal plating. Our EZ-240-SM-RA-X SMA RA connector uses brass/phosphor bronze contact and a tri-metal plating material. This SMA male right angle coaxial RF connector is RoHS compliant, you can find this SMA male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male SMA connector purchases will ship the same day. Our SMA right angle male LMR-240 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.