SMA Male (Plug) Connector for LMR-240 Cable, Crimp/Non-Solder Contact
SKU: EZ-240-SM-X
Pricing
Price: $11.59
* All Prices are in US Dollars and do not include duties
Available Quantity: 705
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Polarity | Standard |
Connector Series | SMA |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Non-Solder Contact |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Termination Type | Coax |
Interface Type 1 | LMR-240 |
Description
SMA Male (Plug) Connector for LMR-240 Cable, Crimp/Non-Solder Contact
EZ-240-SM-X SMA male coaxial connector from Fairview Microwave has an interface type of LMR-240 and a 50 Ohm impedance. This SMA male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMA coaxial connector has a brass body with tri-metal plating. Our EZ-240-SM-X SMA connector uses beryllium copper contact and a tri-metal plating material. This SMA male coaxial RF connector is RoHS compliant, you can find this SMA male coaxial connector datasheet specifications above.
Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male LMR-240 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.