Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) Connector for RG316, RG174, RG188, LMR-100A, LMR-100A-FR, 0.100 inch Cable, Solder

SKU: FMCN1351
Pricing
QUANTITYPRICE
1-24$20.59
25-49$19.56
50-99$18.53
100-249$17.71
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 173
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Interface Type 3RG188
Interface Type 4LMR-100A
Interface Type 5LMR-100A-FR
Interface Type 60.100 inch
Description

SMA Male (Plug) Connector for RG316, RG174, RG188, LMR-100A, LMR-100A-FR, 0.100 inch Cable, Solder

FMCN1351 SMA male coaxial connector from Fairview Microwave has an interface type of RG316, RG174, RG188, LMR-100A, LMR-100A-FR, 0.100 inch and a 50 Ohm impedance. This SMA male connector uses shield attachment of solder/solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.21:1. This Fairview Microwave SMA coaxial connector has a brass body with nickel plating. Our FMCN1351 SMA connector uses brass contact and a nickel plating material. This SMA male coaxial RF connector is RoHS compliant, you can find this SMA male coaxial connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male RG316 / RG174 / RG188 / LMR-100A / LMR-100A-FR / 0.100 inch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.