RA SMA Male Connector Solder Attachment For RG405 Cable
SKU: SC7021
Search for alternative
Cables.
Key Specifications
Key Specifications. |
Polarity | Standard |
Connector Series | SMA |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 12.4 GHz |
Termination Type | Coax |
Interface Type 1 | RG405 |
Description
RA SMA Male Connector Solder Attachment For RG405 Cable
SC7021 RA SMA male coaxial connector from Fairview Microwave has an interface type of RG405 and a 50 Ohm impedance. This SMA male connector uses shield attachment of solder/solder attachment for the contact. Our male SMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
Right angle SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMA coaxial connector has a stainless steel body with passivated plating. Our SC7021 SMA RA connector uses brass contact and a passivated plating material. This SMA male right angle coaxial RF connector is RoHS compliant, you can find this SMA male right angle coaxial connector datasheet specifications above.
Fairview Microwave RA male SMA connector purchases will ship the same day. Our SMA right angle male RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.