Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) Connector For .047 SR Cable, Solder

SKU: SMC047
Pricing
QUANTITYPRICE
1-24$49.99
25-49$47.49
50-99$44.99
100-249$42.99
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 210
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SMC047
Datasheet
SMC047
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1.047 SR
Description

SMA Male (Plug) Connector For .047 SR Cable, Solder

SMC047 SMA male coaxial connector from Fairview Microwave has an interface type of .047 SR and a 50 Ohm impedance. This SMA male connector uses shield attachment of solder/solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave SMA coaxial connector has a brass body with nickel plating. Our SMC047 SMA connector uses brass contact and a nickel plating material. This SMA male coaxial RF connector is RoHS compliant, you can find this SMA male coaxial connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male .047 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.