Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) Connector For LMR-240, LMR-240-DB, LMR-240-UF, RG8X, .240 inch, B7808A Cable, Crimp/Solder

SKU: SC7033
Pricing
QUANTITYPRICE
1-24$13.39
25-49$12.72
50-99$12.05
100-249$11.52
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 687
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC7033
Datasheet
SC7033
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1LMR-240
Interface Type 2LMR-240-DB
Interface Type 3LMR-240-UF
Interface Type 4RG8X
Interface Type 5.240 inch
Interface Type 6B7808A
Description

SMA Male (Plug) Connector For LMR-240, LMR-240-DB, LMR-240-UF, RG8X, .240 inch, B7808A Cable, Crimp/Solder

SC7033 SMA male coaxial connector from Fairview Microwave has an interface type of LMR-240, LMR-240-DB, LMR-240-UF, RG8X, .240 inch, B7808A and a 50 Ohm impedance. This SMA male connector uses shield attachment of crimp/solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMA coaxial connector has a brass body with gold plating. Our SC7033 SMA connector uses beryllium copper contact and a gold plating material. This SMA male coaxial RF connector is RoHS compliant, you can find this SMA male coaxial connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male LMR-240 / LMR-240-DB / LMR-240-UF / RG8X / .240 inch / B7808A connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.