Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M39012/55-3126 SMA Male (Plug) Connector For RG174, RG316 Cable, Crimp/Solder

SKU: M39012/55-3126
Pricing
Price: $35.49 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:565
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: SC7059
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG174
Interface Type 2RG316
Description

M39012/55-3126 SMA Male (Plug) Connector For RG174, RG316 Cable, Crimp/Solder

M39012/55-3126 SMA male coaxial connector from Fairview Microwave has an interface type of RG174, RG316 and a 50 Ohm impedance. This SMA male connector uses shield attachment of crimp/solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.15:1. This Fairview Microwave SMA coaxial connector has a stainless steel body with passivated plating. Our M39012/55-3126 SMA connector uses beryllium copper contact and a passivated plating material. This SMA male coaxial RF connector is RoHS compliant, you can find this SMA male coaxial connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male RG174 / RG316 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.