Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Mixer From 2 GHz to 8 GHz With an IF Range From DC to 1.5 GHz And LO Power of +10 dBm

SKU: FMFX1050
Pricing
QUANTITYPRICE
1-4$293.66
5-9$281.91
10-24$270.17
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
RF Connector SeriesSMA
RF Connector GenderFemale
LO Connector SeriesSMA
LO Connector GenderFemale
IF Connector SeriesSMA
IF Connector GenderFemale
RF Minimum Frequency2 GHz
RF Maximum Frequency8 GHz
LO Minimum Frequency2 GHz
LO Maximum Frequency8 GHz
IF Minimum FrequencyDC
IF Maximum Frequency1.5 GHz
Description

SMA Mixer From 2 GHz to 8 GHz With an IF Range From DC to 1.5 GHz And LO Power of +10 dBm

RF mixer part number FMFX1050 is one product of a selection of coaxial radio frequency mixer components supplied by Fairview Microwave and is double balanced. This coaxial RF double balanced mixer design is built with SMA connectors that are female gender. This SMA mixer is manufactured with a impedance and has a RF to LO isolation of 25 dB.

Fairview Microwave radio frequency double balanced mixer was designed for a RF frequency range of 2 GHz for the minimum and 8 GHz for the maximum. Double balanced mixer part number FMFX1050 has a LO frequency range minimum of 2 GHz and a LO Frequency maximum of 8 GHz. This double balanced frequency mixer has an IF frequency minimum of DC and 1.5 GHz for a maximum. Additional coaxial RF mixer design specs for this radio frequency component can be found on its double balanced mixer PDF specifications datasheet above.

This is where to buy a connectorized RF double balanced mixer with SMA connectors operating from 2 GHz to 8 GHz. Fairview also stocks a very large selection of other RF parts that will ship the same day from our location. Radio frequency microwave and millimeter wave mixer components and other Fairview supplied RF parts are in stock and ship same-day from our warehouse inventory.