Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

SMA to MC-Card Adapters

SMA to MC-Card Adapters RF Coaxial

Fairview Microwave SMA to MC-Card adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to adapter series. SMA to MC-Card adapter products are regularly in stock. This SMA MC-Card adapter series can be reversed to become MC-Card to SMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA MC-Card adapter 50 Ohm. SMA to MC-Card adapter category includes 50 Ohm female to 50 Ohm plug (jack to male) gender. 6 GHz SMA MC-Card adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to MC-Card connector adapter category is a between series design.

The Fairview Microwave website is where to find SMA to MC-Card adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. SMA MC-Card adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to MC-Card coaxial adapter product line.

SMA to MC-Card adapters for RF coaxial include brass material on interface 1 bodies. SMA adapter connector 1 body plating example for these products is gold. Beryllium copper is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of MC-Card (interface number 2) body material. MC-Card connector 2 contact plating material example is gold. MC-Card to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to MC-Card adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.